text.skipToContent text.skipToNavigation

Catalog No. : SSF70912SET48

Description:  SS FIT 7IN 9X12W SOL ET 48R

CUP: 785055523567

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, té d"expansion horizontal. Hauteur du rail latéral 7 pouces, largeur 9 pouces x 12 pouces. Style de fond solide. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Catégorie

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel