text.skipToContent text.skipToNavigation

Catalog No. : SSF630SVI4512

Description:  SS 30INW 6IND IV-45 12INRAD SLD.

CUP: 785055512431

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en acier inoxydable de type 316. Profondeur du rail latéral 6 pouces, largeur 30 pouces, style de fond solide. Angle de 45 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel