text.skipToContent text.skipToNavigation

Catalog No. : SSF630LVI6012

Description:  SS 30INW 6IND IV-60 12INRAD

CUP: 785055511915

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, profondeur du rail latéral 6 pouces, largeur 30 pouces. Style de fond en échelle. Coude vertical interne 60 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Steel