text.skipToContent text.skipToNavigation

Catalog No. : SSF624VVO4512

Description:  SS 24INW 6IND OV-45 12INRAD VTD.

CUP: 785055510185

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en acier inoxydable de type 316. Profondeur du rail latéral 6 pouces, largeur 24 pouces, style de fond ventilé. Angle de 45 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel