text.skipToContent text.skipToNavigation

Catalog No. : SSF61842LET12

Description:  SS FIT 6IN 18X42W LAD ET 12R

CUP: 785055508540

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable. Hauteur du rail latéral 6 pouces, largeur 18 pouces x 42 pouces. Style de fond en échelle. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 42 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Steel