Catalog No. : SSF61812SRT12
Description: SS 18IN-12IN 6IND RT 12INRAD SLD.
CUP: 785055507741
Fabriqué ou assemblé au Canada.
Raccord en acier inoxydable, té réducteur horizontal. Hauteur du rail latéral 6 pouces, largeur 18 pouces x 12 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |