text.skipToContent text.skipToNavigation

Catalog No. : SSF612VVO3036

Description:  INOX RAC 6PO 12LRG VEN VE 30D36R

CUP: 785055504061

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en acier inoxydable de type 316. Profondeur du rail latéral 6 pouces, largeur 12 pouces, style de fond ventilé. Angle de 30 degrés, rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

12 inch

Inner radius

36 inch

Material

Steel