text.skipToContent text.skipToNavigation

Catalog No. : SSF60924LEX36

Description:  SS FIT 6IN 9X24W LAD EX 36R

CUP: 785055501763

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, croix d"expansion horizontale. Hauteur du rail latéral 6 pouces, largeur 9 pouces x 24 pouces. Style de fond en échelle. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 24 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

914.4 mm

Material

Steel