text.skipToContent text.skipToNavigation

Catalog No. : SSF60612SET48

Description:  RACC 6PO T HOR INOX 6X12PO SOL 48R

CUP: 785055498193

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, té d"expansion horizontal. Hauteur du rail latéral 6 pouces, largeur 6 pouces x 12 pouces. Style de fond solide. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 12 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

1219.2 mm

Material

Steel