text.skipToContent text.skipToNavigation

Catalog No. : SSF51224VEX36

Description:  SS FIT 5IN 12X24W VEN EX 36R

CUP: 785055482802

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable de type 316, croix d"expansion horizontale. Hauteur du rail latéral 5 pouces, largeur 12 pouces x 24 pouces. Style de fond ventilé. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Steel