text.skipToContent text.skipToNavigation

Catalog No. : SSF50912LET36

Description:  SS FIT 5IN 9X12W LAD ET 36R

CUP: 785055479048

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable. Hauteur du rail latéral 5 pouces, largeur 9 pouces x 12 pouces. Style de fond en échelle. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Steel