Art. Nr. : SSF436SHB3036
Omschrijving: SS 36INW 4IND H-30 36INRAD SLD.
CUP: 785055470656
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
30 degree angle |
Specifications
Material |
Stainless steel 316 |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
36 in |
Side Rail Height |
4 Inches |
Change of direction |
Horizontal |
Type of rung |
Perforated profile |
Deflection (angle) |
30° |
Cable ladder width |
36 inch |
Inner radius |
36 inch |
Material |
Steel |