Catalog No. : SSF430VHB3012
Description: SS 30INW 4IND H-30 12INRAD VTD.
CUP: 785055468295
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Bend for cable tray |
Special Features |
30 degree angle |
Specifications
Material |
Stainless steel 316 |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
30 in |
Side Rail Height |
4 Inches |
Change of direction |
Horizontal |
Type of rung |
Perforated profile |
Deflection (angle) |
30° |
Cable ladder width |
30 inch |
Inner radius |
12 inch |
Material |
Steel |