text.skipToContent text.skipToNavigation

Catalog No. : SSF424VHX36

Description:  INOX RAC 4PO 24LRG VEN HX 36R

CUP: 785055465553

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable 316, croix horizontale. Hauteur du rail latéral 4 pouces, largeur 24 pouces. Style de fond ventilé. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

609.6 mm

Inner radius

914.4 mm

Material

Steel