text.skipToContent text.skipToNavigation

Catalog No. : SSF41812LHRR

Description:  SS 18IN-12IN 4IND RR

CUP: 785055463221

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, réducteur horizontal droit. Hauteur du rail latéral 4 pouces, largeur 18 pouces x 12 pouces. Style de fond en échelle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

101.6 mm

Material

Steel