text.skipToContent text.skipToNavigation

Catalog No. : SSF412LCS12

Description:  SS RACCORD 4PO 12 LARGE 12R

CUP: 753554093669

Fabriqué ou assemblé au Canada.

Stainless steel 316 fitting 4 inches side rail height 12 inches width ladder cable support 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For H-style or U style fitting

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Steel