text.skipToContent text.skipToNavigation

Catalog No. : SSF41218VET12

Description:  SS 12IN-18IN 4IND ET 12INRAD VTD.

CUP: 785055460282

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, té d"expansion horizontal. Hauteur du rail latéral 4 pouces, largeur 12 pouces x 18 pouces. Style de fond ventilé. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

304.8 mm

Material

Steel