Catalog No. : SSF40906LRT48
Description: SS FIT 4IN 9X6W LAD RT 48R
CUP: 785055456681
Fabriqué ou assemblé au Canada.
Raccord en acier inoxydable, té réducteur horizontal. Hauteur du rail latéral 4 pouces, largeur 9 pouces x 6 pouces. Style de fond en échelle. Rayon nominal 48 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Tee for cable tray |
Special Features |
48 inches radius |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
9 x 6 in |
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
Type of rung |
Perforated profile |
Cable ladder height |
101.6 mm |
Inner radius |
1219.2 mm |
Material |
Steel |