text.skipToContent text.skipToNavigation

Catalog No. : SSF40636LET24

Description:  SS 6IN-36IN 4IND ET 24INRAD

CUP: 785055454632

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable. Hauteur du rail latéral 4 pouces, largeur 6 pouces x 36 pouces. Style de fond en échelle. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 36 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

609.6 mm

Material

Steel