text.skipToContent text.skipToNavigation

Catalog No. : SSF336SHX24

Description:  SS 36INW 3-5/8IND HX 24INRAD SLD.

CUP: 785055450573

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable 316, croix horizontale. Hauteur du rail latéral 3-5/8 pouces, largeur 36 pouces. Style de fond solide. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

914.4 mm

Inner radius

609.6 mm

Material

Steel