text.skipToContent text.skipToNavigation

Catalog No. : SSF30612VEX12

Description:  SS FIT 3IN 6X12W VEN EX 12R

CUP: 785055441885

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable de type 316, croix d"expansion horizontale. Hauteur du rail latéral 3-5/8 pouces, largeur 6 pouces x 12 pouces. Style de fond ventilé. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 12 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Steel