text.skipToContent text.skipToNavigation

Catalog No. : SS4506L06120

Description:  SS TRAY 5IN 6W LAD STR. 10FT

CUP: 785055613312

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier inoxydable série 4. Hauteur du rail latéral 5 pouces, largeur 6 pouces. Style de fond à espacement des échelons de 6 pouces. Longueur de 120 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

120 in

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

152.4 mm

Length

3048 mm

Material

Steel