text.skipToContent text.skipToNavigation

Catalog No. : SS3406S288

Description:  SS TRAY 4IN 6W SOL STR. 24FT

CUP: 785055604945

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier inoxydable série 3. Hauteur du rail latéral 4 pouces, largeur 6 pouces. Style de fond solide. Longueur de 288 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

288 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

152.4 mm

Length

7315.2 mm

Material

Steel