text.skipToContent text.skipToNavigation

Catalog No. : SS2524L06240

Description:  SS TRAY 5IN 24W LAD STR. 20FT

CUP: 785055603252

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier inoxydable série 2. Hauteur du rail latéral 5 pouces, largeur 24 pouces. Style de fond à espacement des échelons de 6 pouces. Longueur de 240 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

240 in

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

609.6 mm

Length

6096 mm

Material

Steel