text.skipToContent text.skipToNavigation

Catalog No. : SS1624L09120

Description:  INOX DTE 6PO 24LRG ECH 9POEE 10PI

CUP: 785055600411

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier inoxydable série 1. Hauteur du rail latéral 6 pouces, largeur 24 pouces. Style de fond à espacement des échelons de 9 pouces. Longueur de 120 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

120 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

609.6 mm

Length

3048 mm

Material

Steel