text.skipToContent text.skipToNavigation

n° de catalogue : SRPK800A800

Description:  SPECTRA K 800A RATING PLUG

CUP: 783164213461

All Spectra, Power Break, and Power Break II circuit breakers use UL listed interchangeable rating plugs to establish or change the long time trip point of the circuit breaker. The key advantage of the rating plug is the flexibility of interchangeable rating plugs across the permissible current ratings of a given circuit breaker frame. Since the installed rating plug establishes the ampere rating of the breaker, the installer must verify the adequacy of the connected cable and/or bus bar ampacity. The National Electric Code allows cable size to be matched to the ampere rating established by the rating plug. 0A800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

135S

Spécifications

Frame Type

SK1200

Amperage

800 A

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350