n° de catalogue : SRPG400A175
Description: SPECTRA G 175A RATING PLUG
CUP: 783164213287
All Spectra, Power Break, and Power Break II circuit breakers use UL listed interchangeable rating plugs to establish or change the long time trip point of the circuit breaker. The key advantage of the rating plug is the flexibility of interchangeable rating plugs across the permissible current ratings of a given circuit breaker frame. Since the installed rating plug establishes the ampere rating of the breaker, the installer must verify the adequacy of the connected cable and/or bus bar ampacity. The National Electric Code allows cable size to be matched to the ampere rating established by the rating plug. 0A175
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
Catégorie |
Accessories |
GO Schedule |
ES |
Spécifications
Frame Type |
SG600 |
Amperage |
175 A |
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…