text.skipToContent text.skipToNavigation

Catalog No. : SPW642VFCVO4512

Description:  PG COV. 6IN 42W VFC VO 45D12R

CUP: 785055406273

Fabriqué ou assemblé au Canada.

Couvercle ventilé à rebords en acier prégalvanisé, hauteur du rail latéral 6 pouces, largeur 42 pouces, coude vertical externe, angle 45 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel