text.skipToContent text.skipToNavigation

Catalog No. : SPW630SFCVO6036

Description:  PG FLNG CVR 30INW OV-60 36INRAD

CUP: 785055404965

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier prégalvanisé. Hauteur du rail latéral 6 pouces, largeur 30 pouces. Coude vertical externe, angle de 60 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel