text.skipToContent text.skipToNavigation

Catalog No. : SPW509SNCVO3048

Description:  PG COV. 5IN 9W SNC VO 30D48R

CUP: 785055398202

Made or assembled in Canada.

Pre-galvanized steel 5 inches side rail height 9 inches width solid non-flanged cover vertical outside bend 30 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel