text.skipToContent text.skipToNavigation

Catalog No. : SPW42SNCHB3012

Description:  PG COV. 42W SNC HB 30D12R

CUP: 785055394150

Fabriqué ou assemblé au Canada.

Couvercle plein, sans rebords, en acier prégalvanisé. Largeur 42 pouces. Coude horizontal, angle de 30 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel