text.skipToContent text.skipToNavigation

Catalog No. : SPW42SFCHB6036

Description:  PG COV. 42W SFC HB 60D36R

CUP: 785055393894

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier prégalvanisé. Largeur 42 pouces. Coude horizontal, angle de 60 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel