Catalog No. : SPW424SNCVO3048
Description: PG COV. 4IN 24W SNC VO 30D48R
CUP: 785055395171
Fabriqué ou assemblé au Canada.
Couvercle plein sans rebords en acier prégalvanisé, hauteur du rail latéral 4 pouces, largeur 24 pouces, coude vertical externe, angle 30 degrés, rayon nominal 48 pouces.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |