text.skipToContent text.skipToNavigation

Catalog No. : SPW418SNCVO3036

Description:  PGALV MONO CV 4PO 18LRG S VE 30D36R

CUP: 785055393436

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords en acier prégalvanisé, hauteur du rail latéral 4 pouces, largeur 18 pouces, coude vertical externe, angle 30 degrés, rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel