text.skipToContent text.skipToNavigation

Catalog No. : SPW412SFCVO3048

Description:  PG COV. 4IN 12W SFC VO 30D48R

CUP: 785055392750

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier prégalvanisé. Hauteur du rail latéral 4 pouces, largeur 12 pouces. Coude vertical externe, angle de 30 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel