text.skipToContent text.skipToNavigation

Catalog No. : SPW336VFCVO6012

Description:  PG VTD FLNG CVR 36INW OV-60 12INRAD

CUP: 785055389811

Fabriqué ou assemblé au Canada.

Couvercle ventilé à rebords en acier prégalvanisé, hauteur du rail latéral 3-5/8 pouces, largeur 36 pouces, coude vertical externe, angle 60 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel