text.skipToContent text.skipToNavigation

Catalog No. : SPW30VFCVI6048

Description:  PG COV. 30W VFC VI 60D48R

CUP: 785055387749

Fabriqué ou assemblé au Canada.

Couvercle ventilé, à rebords, en acier prégalvanisé. Largeur 30 pouces. Coude vertical interne, angle de 60 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel