text.skipToContent text.skipToNavigation

Catalog No. : SPW0912SFCET12

Description:  PGALV CV 9PO 12LRG S RBRD T EXP 12R

CUP: 785055631538

Fabriqué ou assemblé au Canada.

Couvercle en acier prégalvanisé, plein à rebords. Hauteur du rail latéral 9 pouces, largeur 12 pouces. Té d"expansion horizontal. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

9 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel