text.skipToContent text.skipToNavigation

n° de catalogue : SPUV480AC

Description:  UNDER VOLTAGE

CUP:

The undervoltage release is an electronic module used to open the circuit breaker when the monitored voltage drops below 35-60% of its rated value. The undervoltage release "resets" when the monitored voltage is re-established allowing the circuit breaker to reclose (the sealing voltage of the UVR is 60-85% of its rated voltage).


An undervoltage release trip operation is produced by the MicroVersaTrip® Plus unit in response to a signal from the undervoltage release module. This allows the trip unit to record, display, distinguish and communicate (in MicroVersaTrip® PM trip units) that the breaker opening event was due to undervoltage release. Operation of the undervoltage release module will prevent breaker contact closure, i.e. "kiss-free" operation. When energized, the undervoltage release supplies +24 Vdc power to the trip unit to power the display.

Field installable. Kit contains externally mounted transformer.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

245B

Spécifications

GSA Compliance

No

Classifications

UL File #

E57253