text.skipToContent text.skipToNavigation

Catalog No. : SPUF636SVI4548

Description:  PG 1PC FIT 6IN 36W SOL VI 45D48R

CUP: 785055378396

Fabriqué ou assemblé au Canada.

Raccord monopièce coude vertical interne en acier prégalvanisé. Profondeur du rail latéral 6 pouces, largeur 36 pouces. Style fond solide. Angle de 45 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

36 inch

Inner radius

48 inch

Material

Steel