text.skipToContent text.skipToNavigation

Catalog No. : SPUF630SVI9036

Description:  PG 30INW 6IND IV-90 36INRAD SLD.

CUP: 785055377504

Fabriqué ou assemblé au Canada.

Raccord monopièce coude vertical interne en acier prégalvanisé. Profondeur du rail latéral 6 pouces, largeur 30 pouces. Style fond solide. Angle de 90 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

36 inch

Material

Steel