Catalog No. : SPUF612SVO6012
Description: PG 12INW 6IND OV-60 12INRAD SLD.
CUP: 785055374725
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Bend for cable tray |
Special Features |
60 degree angle |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
12 in |
Side Rail Height |
6 inches |
Change of direction |
Vertically rising |
Type of rung |
Perforated profile |
Deflection (angle) |
60° |
Cable ladder width |
12 inch |
Inner radius |
12 inch |
Material |
Steel |