text.skipToContent text.skipToNavigation

Catalog No. : SPUF306VHB3024

Description:  PG 6INW 3-5/8IND H-30 24INRAD VTD.

CUP: 785055366171

Fabriqué ou assemblé au Canada.

Raccord monopièce coude horizontal en acier prégalvanisé. Profondeur du rail latéral 3-5/8 pouces, largeur 6 pouces. Style fond ventilé. Angle de 30 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

24 inch

Material

Steel