text.skipToContent text.skipToNavigation

Catalog No. : SPUF230VVO6024

Description:  PG 30INW 2IND OV-60 24INRAD VTD.

CUP: 785055364658

Fabriqué ou assemblé au Canada.

Raccord monopièce coude vertical externe en acier prégalvanisé. Profondeur du rail latéral 2 pouces, largeur 30 pouces. Style fond ventilé. Angle de 60 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

2 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

30 inch

Inner radius

24 inch

Material

Steel