text.skipToContent text.skipToNavigation

Catalog No. : SPUF212VVI4512

Description:  PGAL MONO RAC 2PO 12LRG V VI 45D12R

CUP: 785055361565

Fabriqué ou assemblé au Canada.

Raccord monopièce coude vertical interne en acier prégalvanisé. Profondeur du rail latéral 2 pouces, largeur 12 pouces. Style fond ventilé. Angle de 45 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

2 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel