Catalog No. : SPUF212SHB9012
Description: PGLV MONO RC 2PO 12LRG S CDH 90D12R
CUP: 785055361008
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Bend for cable tray |
Special Features |
90 degree angle |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
12 in |
Side Rail Height |
2 inches |
Change of direction |
Horizontal |
Type of rung |
Perforated profile |
Deflection (angle) |
90° |
Inner radius |
12 inch |
Material |
Steel |