text.skipToContent text.skipToNavigation

Catalog No. : SPTW04CEP

Description:  PGALV CANAL ACC 4LRG PLAQUE EMBOUT

CUP: 785055358800

Fabriqué ou assemblé au Canada.

Plaque de fermeture en acier prégalvanisé pour canalisations. Largeur de la fixation 4 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001574 End piece for cable tray

Cable tray width

101.6 mm

Material

Steel