Catalog No. : SPTF01SVI9024
Description: PRE-GALV 1PO SOL VI 90D 24R
CUP: 753554074439
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
1.5 in |
|
Change of direction |
Vertically declining |
|
Deflection (angle) |
90° |
|
Inner radius |
609.6 mm |
|
Cable tray width |
38.1 mm |
|
Material |
Steel |
|
With cover |
N |