n° de catalogue : SPST120R
Description: PWR BRKII SHUNT TRIP 120AC/125DC
CUP: 783164072488
The shunt trip accessory is an electronic module which provides remote control capability to open the circuit breaker. When activated, the shunt trip sends a signal to the trip unit to open the breaker. This allows the trip unit to record, display, and communicate (in MicroVersaTrip PM trip units) that the opening event was initiated by the shunt trip device. The shunt trip is continuously rated and requires no cut-off switch. When energized, the shunt trip supplies +24 Vdc power to the trip unit to power the display. 120R Amps 800 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
Catégorie |
Accessories |
GO Schedule |
A3 |
Spécifications
Frame Type |
SK1200 |
Amperage |
800 A |
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…