n° de catalogue : SPSA600
Description: SPECTRA 600V MVT PM POWER SUPPLY PL
CUP: 783175184408
The Power Supply Assembly is used to provide +24 Vdc control power to Spectra RMS Molded Case Circuit Breakers with MicroVersaTrip Plus and MicroVersaTrip PM trip systems via the Distribution Cable System. The Power Supply Plate includes the Power Supply Assembly (catalog number SPSAA) as an integral component and also includes the fuse protection for the ac source input. Supplemental +24 Vdc input terminals are provided for backup control power applications. Five versions are available for various voltage ratings. Not suitable for 400 Hz. A600 Amps 350 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
Catégorie |
Accessories |
GO Schedule |
EM |
Spécifications
Frame Type |
SG600 |
Amperage |
350 A |
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…